30-B5043 5x33 RuB Disc Rol Rg

30-GB5043-20 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 24 Lb
30-B5043 5x33 RuB Disc Rol Regreasable w/1.5 Drop Brkt