30-B5020 B+ 5x33 Steel Roll F/S

30-GB5020-21 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Length of Idler Belt Width Direction at Mounting Surface: 41.00 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 30 Lb
30-B5020 B+ 5x33 Stl Roll Factory Sealed w/4.25 Rise Brkt