30-f6022 Flat Impact

30-FC6022-01 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Material: Rubber Impact
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 81 LB
30-F6022 Flat Impact w/ MA2115 Pillow Blocks