2K1463Z 3 15/16 PILLOWBLK BRZ SLEEVE

2K1463Z MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 3 1/2 in
  • (B)Distance Between Bolt Holes: 12 in
  • (C)Mounting Pad Length: 14 3/4 in
  • (D)Length Through Bore: 8 in
  • (E)Mounting Pad Width: 5 1/2 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Bolt Hole Spacing (Width): 3 in
  • (H)Mounting Pad Height: 1 1/2 in
  • (L)Overall Housing Height: 6 13/16 in
  • (M)Housing Diameter: 5 7/8 in
  • (P)Required Distance for Cap Removal: 9 13/16 in
  • (S)Mounting Bolt Hole Slot Length: 1 3/8 in
  • (T)Pipe Tap Size: 1/2 in
  • Maximum Temperature (°F (°C)): 300 (150)
  • Replacement Bushing: 285BY319
  • Replacement Shims: 131Y36613 (qty 12)
  • Shaft Diameter: 3 15/16 in
  • Sleeve Material: Bronze
3 15/16" Mounted Bronze Sleeve Bearing, Cast Steel 4-Bolt Split Pillow Block, Horizontal Gibbed Joint