2K14128Z 8 PILLOWBLK BRZ SLEEVE
2K14128Z MFG #: Link-Belt
Out of Stock
- (A)Base to Centerline Height: 7 in
- (B)Distance Between Bolt Holes: 21 1/2 in
- (C)Mounting Pad Length: 26 in
- (D)Length Through Bore: 16 in
- (E)Mounting Pad Width: 11 in
- (F)Mounting Bolt Size: 1 3/8 in
- (G)Bolt Hole Spacing (Width): 6 3/4 in
- (H)Mounting Pad Height: 2 1/2 in
- (L)Overall Housing Height: 13 5/16 in
- (M)Housing Diameter: 11 3/8 in
- (P)Required Distance for Cap Removal: 17 7/8 in
- (S)Mounting Bolt Hole Slot Length: 2 1/4 in
- (T)Pipe Tap Size: 1/2 in
- Maximum Temperature (°F (°C)): 300 (150)
- Replacement Bushing: 285BY337
- Replacement Shims: 131Y36630 (qty 12)
- Shaft Diameter: 8 in
- Sleeve Material: Bronze
8" Mounted Bronze Sleeve Bearing, Cast Steel 4-Bolt Split Pillow Block, Horizontal Gibbed Joint