2K14104Z 6 1/2 PILLOWBLK BRZ SLEEVE

2K14104Z MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 6 in
  • (B)Distance Between Bolt Holes: 18 in
  • (C)Mounting Pad Length: 22 in
  • (D)Length Through Bore: 13 in
  • (E)Mounting Pad Width: 9 1/2 in
  • (F)Mounting Bolt Size: 1 1/8 in
  • (G)Bolt Hole Spacing (Width): 5 1/2 in
  • (H)Mounting Pad Height: 2 1/4 in
  • (L)Overall Housing Height: 11 in
  • (M)Housing Diameter: 9 1/8 in
  • (P)Required Distance for Cap Removal: 15 1/8 in
  • (S)Mounting Bolt Hole Slot Length: 1 7/8 in
  • (T)Pipe Tap Size: 1/2 in
  • Maximum Temperature (°F (°C)): 300 (150)
  • Replacement Bushing: 285BY334
  • Replacement Shims: 131Y36622 (qty 12)
  • Shaft Diameter: 6 1/2 in
  • Sleeve Material: Bronze
6 1/2" Mounted Bronze Sleeve Bearing, Cast Steel 4-Bolt Split Pillow Block, Horizontal Gibbed Joint