2858 P/P

2858*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 4.083 in
  • Distance Between side Sidebars: 2.00 in
  • Material: Carbon Steel
  • Overall Width: 4.370 in
  • Pin Diameter: 0.75 in
  • Roller Style: Non-Flange
  • Roller/Bushing/Barrel Diameter: 1.63 in
  • Sidebar Height [Nom]: 2.25 in
  • Sidebar Style: Straight
  • Sidebar Thickness: 0.380 in
  • Sprocket Unit: 2858
  • Strength - Ultimate [Min]: 57,000 lb/ft
  • Strength - Ultimate [Avg]: 81,429 lb/ft
  • Weight: 13 Lb
  • Working Load Rating: 7,200 lb/ft
2858 P/P Steel Chain 4.084" Pitch