24SBG3211E3 1 1/2 SQUARE BORE BALL BRG
24SBG3211E3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 1.5300 in
- (B)Outside Diameter: 3.9370 in
- (G)Distance from Bearing Centerline to Inner Ring Face: 0.656 in
- (H)Length Through Bore: 1 5/16 in
- (J)Outer Ring Width: 1 5/16 in
- (N)Inner Ring Hub Diameter: 2.749 in
- (Y)Distance from Bearing Centerline to Centerline of Lube Hole: 0.267 in
- Assembly Type: Style 3
- C Basic Dynamic Load Rating: 9800 lbf
- Co Basic Static Load Rating: 6570 lbf
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 500 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Shaft Diameter: 1 1/2 in
- Size Code: 211
- Type of Seal: E3 Triple Lip Seal
- Vibration Frequency Fundamental Train: 0.0068
- Vibration Frequency Inner Ring Defect: 0.0987
- Vibration Frequency Outer Ring Defect: 0.0680
- Vibration Frequency Roller Spin: 0.0437
1 1/2" Unmounted Square Ball Bearing, Standard Duty, Triple Lip Contact Seal, Cylidrical OD, Relubricatable