24R6208E3 1 1/2 ROUND BORE BALL BRG

24R6208E3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.5005 in
  • (B)Outside Diameter: 3.1496 in
  • (G)Distance from Bearing Centerline to Inner Ring Face: 0.844 in
  • (H)Length Through Bore: 1 11/16 in
  • (J)Outer Ring Width: 1 3/16 in
  • (N)Inner Ring Hub Diameter: 2.083 in
  • Assembly Type: Style 2
  • C Basic Dynamic Load Rating: 7330 lbf
  • Co Basic Static Load Rating: 4460 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 650 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 1 1/2 in
  • Size Code: 208
  • Type of Seal: E3 Triple Lip Seal
  • Vibration Frequency Fundamental Train: 0.0065
  • Vibration Frequency Inner Ring Defect: 0.0912
  • Vibration Frequency Outer Ring Defect: 0.0588
  • Vibration Frequency Roller Spin: 0.0367
1 1/2" Unmounted Unmounted, Non Relubricatable, Spherical OD, Round Ball Bearing, Standard Duty, Triple Lip Contact Seal