24KB209N 1 1/2 HEX BORE BALL BRG

24KB209N MFG #: Link-Belt
Out of Stock
  • (A)Distance Across Flats: 1.501 in
  • (B)Outside Diameter: 3.3465 in
  • (C)Distance Across Corners: 1.732 in
  • (G)Distance from Bearing Centerline to Inner Ring Face: 0.591 in
  • (H)Length Through Bore: 1.1811 in
  • (J)Outer Ring Width: 0.7480 in
  • (N)Inner Ring Hub Diameter: 2.281 in
  • C Basic Dynamic Load Rating: 7370 lbf
  • Co Basic Static Load Rating: 4590 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 5330 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 1 1/2 in
  • Size Code: 209
  • Type of Seal: N Lip Seal
  • Vibration Frequency Fundamental Train: 0.0065
  • Vibration Frequency Inner Ring Defect: 0.0908
  • Vibration Frequency Outer Ring Defect: 0.0592
  • Vibration Frequency Roller Spin: 0.0377
1 1/2" Unmounted Hex Ball Bearing, Standard Duty, Single Lip Contact Seal, Cylindrical OD, Non-Relubricatable