24-D6043 6x27 RuB Disc Rg

24-GD6043-01 MFG #: Rex
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Material: Rubber Disc
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 30 Lb
24-d6043 6x27 RuB Disc Regreasable w/4.5 Drop Brkt