24-D6042 5.50x27 SpirALRg

24-GD6042-01 MFG #: Rex
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Material: Rubber
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 25 Lb
24-d6042 5.50x27 Spiral Regreasable w/4.5 Drop Brkg