24-D6020 6x26.75 Steel Roll F/S

24-GD6020-02 MFG #: Rex
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 32 LB
24-d6020 6x26.75 Stl Roll Factory Sealed w/4.25 Rise Brkt