24-D5040 5x27 Steel Roll F/S

24-GD5040-02 MFG #: Rex
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 26 Lb
24-d5040 5x27 Stl Roll Factory Sealed w/4.5 Drop Brkt