24-C6043 6x27 Rubber Disc F/S
24-GC6043-02 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 5.00 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.25 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 3.50 in
- Belt Width: 24 in
- Center Rolls Shell Length: 27 in
- Idler Type: Rubber Disc Return
- Length from Bolt Mounting Center to Center Across Belt Width: 33 in
- Length of Idler Belt Width Direction at Mounting Surface: 34.50 in
- Lubrication Type: Factory Sealed
- Material: Rubber Disc
- Mounting Pad Thickness at Bolts: 0.19 in
- Overall Base Length Belt Travel Direction: 8 in
- Rise of Mounting Pad Surface to Center of Roll: 4.50 in
- Roll Diameter: 6.0 in
- Trough Angle: 0 degrees
- Weight: 31.236 LB
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.69 in
24-C6043 6x27 Rubber Disc Factory Sealed w/4.5 Drop Bracket