24-C6031 Fl R/G

24-GC6031-01 MFG #: Rex
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 124 LB
24-C6031 Fl Trg Idler-Pos Tp Chk 24-C6052 Remove Bkts