24-C6020 6x27 Roll Rg

24-GC6020-01 MFG #: Rex
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 37.376 LB
24-C6020 6x27 Roll Regreasable w/4.25 Rise Bracket