24-C5402 R/G

24-GC5402-01 MFG #: Rex
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 9 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 45 degrees
  • Weight: 55 LB
24-C5402 Troughing Impact Idler