24-C5210 Tr R/G

24-GC5210-01 MFG #: Rex
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 9 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Weight: 116 LB
24-C5210 Troughing Training Idler-Act Sh Chk 24-C5212 411-20009 Sh