24-B4212 F/S

24-GB4212-02 MFG #: Rex
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 9 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 20 degrees
  • Weight: 81 LB
24-B4212 Factory Sealed Troughing Training Idler Pos Arm