24-B4212 B+ R/G

24-GB4212-01 MFG #: Rex
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 9 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 20 degrees
  • Weight: 81 LB
24-B4212 Troughing Training Idler