24 F4041-04 Live ShaFT

24-FC4041-04 MFG #: Rex
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 4.62 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.00 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 4.25 in
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Idler Length Belt Width Direction Below Bolt Mounting Surface: 35 in
  • Idler Type: Steel Live Shaft Return
  • Length from Bolt Mounting Center to Center Across Belt Width: 33 in
  • Length of Idler Belt Width Direction at Mounting Surface: 34.75 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Mounting Pad Thickness at Bolts: 0.69 in
  • Overall Base Length Belt Travel Direction: 6 in
  • Rise of Mounting Pad Surface to Center of Roll: 1.68 in
  • Roll Diameter: 4.0 in
  • Trough Angle: 0 degrees
  • Weight: 31 Lb
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.56 in
24 F4041-04 Live ShaFt Steel Roll w/BB Pillow BLks