23152LBKC3 SPHERICAL RLR BRG TAPER

23152LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 10.2362 in
  • (B)Outside Diameter: 17.3228 in
  • (C)Bearing Width: 5.6693 in
  • (D)Minimum Shoulder Diameter: 11.40 in
  • (E)Maximum Shoulder Diameter: 16.30 in
  • (R)Housing Fillet Radius: 0.16 in
  • C Basic Dynamic Load Rating: 485500 lbf
  • Co Basic Static Load Rating: 843000 lbf
  • Maximum Speed Using Grease: 600 rpm
  • Maximum Speed Using Oil: 800 rpm
260 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore