23064LBKC3 SPHERICAL RLR BRG TAPER

23064LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 12.5984 in
  • (B)Outside Diameter: 18.8976 in
  • (C)Bearing Width: 4.7638 in
  • (D)Minimum Shoulder Diameter: 13.90 in
  • (E)Maximum Shoulder Diameter: 16.40 in
  • (R)Housing Fillet Radius: 0.16 in
  • C Basic Dynamic Load Rating: 440600 lbf
  • Co Basic Static Load Rating: 865500 lbf
  • Maximum Speed Using Grease: 630 rpm
  • Maximum Speed Using Oil: 800 rpm
320 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore