23060LBKC3 SPHERICAL RLR BRG TAPER

23060LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 11.8110 in
  • (B)Outside Diameter: 18.1102 in
  • (C)Bearing Width: 4.6457 in
  • (D)Minimum Shoulder Diameter: 13 in
  • (E)Maximum Shoulder Diameter: 17 in
  • (R)Housing Fillet Radius: 0.12 in
  • C Basic Dynamic Load Rating: 431600 lbf
  • Co Basic Static Load Rating: 832000 lbf
  • Maximum Speed Using Grease: 670 rpm
  • Maximum Speed Using Oil: 850 rpm
300 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore