22338LBKC3 SPHERICAL RLR BRG TAPER

22338LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 7.4803 in
  • (B)Outside Diameter: 15.7480 in
  • (C)Bearing Width: 5.1968 in
  • (D)Minimum Shoulder Diameter: 8.40 in
  • (E)Maximum Shoulder Diameter: 14.90 in
  • (R)Housing Fillet Radius: 0.16 in
  • C Basic Dynamic Load Rating: 390000 lbf
  • Co Basic Static Load Rating: 530000 lbf
  • Maximum Speed Using Grease: 900 rpm
  • Maximum Speed Using Oil: 1200 rpm
190 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore