22332LBKC3 SPHERICAL RLR BRG TAPER

22332LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 6.2992 in
  • (B)Outside Diameter: 13.3858 in
  • (C)Bearing Width: 4.4882 in
  • (D)Minimum Shoulder Diameter: 7.10 in
  • (E)Maximum Shoulder Diameter: 12.70 in
  • (R)Housing Fillet Radius: 0.12 in
  • C Basic Dynamic Load Rating: 325000 lbf
  • Co Basic Static Load Rating: 425000 lbf
  • Maximum Speed Using Grease: 950 rpm
  • Maximum Speed Using Oil: 1300 rpm
160 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore