22330LBKC3 SPHERICAL RLR BRG TAPER

22330LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 5.9055 in
  • (B)Outside Diameter: 12.5984 in
  • (C)Bearing Width: 4.2520 in
  • (D)Minimum Shoulder Diameter: 6.60 in
  • (E)Maximum Shoulder Diameter: 11.90 in
  • (R)Housing Fillet Radius: 0.12 in
  • C Basic Dynamic Load Rating: 310000 lbf
  • Co Basic Static Load Rating: 405000 lbf
  • Maximum Speed Using Grease: 1000 rpm
  • Maximum Speed Using Oil: 1400 rpm
150 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore