22328LBKC3 SPHERICAL RLR BRG TAPER

22328LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 5.5118 in
  • (B)Outside Diameter: 11.8110 in
  • (C)Bearing Width: 4.0157 in
  • (D)Minimum Shoulder Diameter: 6.30 in
  • (E)Maximum Shoulder Diameter: 11.10 in
  • (R)Housing Fillet Radius: 0.12 in
  • C Basic Dynamic Load Rating: 275000 lbf
  • Co Basic Static Load Rating: 360000 lbf
  • Maximum Speed Using Grease: 1100 rpm
  • Maximum Speed Using Oil: 1500 rpm
140 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore