22322LBKC3 SPHERICAL RLR BRG TAPER

22322LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 4.3307 in
  • (B)Outside Diameter: 9.4488 in
  • (C)Bearing Width: 3.1496 in
  • (D)Minimum Shoulder Diameter: 4.90 in
  • (E)Maximum Shoulder Diameter: 8.90 in
  • (R)Housing Fillet Radius: 0.10 in
  • C Basic Dynamic Load Rating: 180000 lbf
  • Co Basic Static Load Rating: 1050000 lbf
  • Maximum Speed Using Grease: 160000 rpm
  • Maximum Speed Using Oil: 2000 rpm
110 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore