22318LBKC3 SPHERICAL RLR BRG TAPER

22318LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.5433 in
  • (B)Outside Diameter: 7.4803 in
  • (C)Bearing Width: 2.5197 in
  • (D)Minimum Shoulder Diameter: 4.10 in
  • (E)Maximum Shoulder Diameter: 6.90 in
  • (R)Housing Fillet Radius: 0.10 in
  • C Basic Dynamic Load Rating: 114000 lbf
  • Co Basic Static Load Rating: 140000 lbf
  • Maximum Speed Using Grease: 1800 rpm
  • Maximum Speed Using Oil: 2400 rpm
90 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore