22317LBKC3 SPHERICAL RLR BRG TAPER

22317LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.3465 in
  • (B)Outside Diameter: 7.0866 in
  • (C)Bearing Width: 2.3622 in
  • (D)Minimum Shoulder Diameter: 3.90 in
  • (E)Maximum Shoulder Diameter: 6 1/2 in
  • (R)Housing Fillet Radius: 0.10 in
  • C Basic Dynamic Load Rating: 102000 lbf
  • Co Basic Static Load Rating: 122000 lbf
  • Maximum Speed Using Grease: 1900 rpm
  • Maximum Speed Using Oil: 2600 rpm
85 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore