22317LBC3 SPHERICAL ROLLER BRG STRAIGHT
22317LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 3.3465 in
- (B)Outside Diameter: 7.0866 in
- (C)Bearing Width: 2.3622 in
- (D)Minimum Shoulder Diameter: 3.90 in
- (E)Maximum Shoulder Diameter: 6 1/2 in
- (R)Housing Fillet Radius: 0.10 in
- C Basic Dynamic Load Rating: 102000 lbf
- Co Basic Static Load Rating: 122000 lbf
- Maximum Speed Using Grease: 1900 rpm
- Maximum Speed Using Oil: 2600 rpm
85 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore