22315LBC3 SPHERICAL ROLLER BRG STRAIGHT
22315LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 2.9528 in
- (B)Outside Diameter: 6.2992 in
- (C)Bearing Width: 2.1654 in
- (D)Minimum Shoulder Diameter: 3 1/2 in
- (E)Maximum Shoulder Diameter: 5.80 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 83000 lbf
- Co Basic Static Load Rating: 98000 lbf
- Maximum Speed Using Grease: 2200 rpm
- Maximum Speed Using Oil: 3000 rpm
75 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore