22312LBKC3 SPHERICAL RLR BRG TAPER

22312LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.3622 in
  • (B)Outside Diameter: 5.1181 in
  • (C)Bearing Width: 1.8110 in
  • (D)Minimum Shoulder Diameter: 2.90 in
  • (E)Maximum Shoulder Diameter: 4.60 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 58500 lbf
  • Co Basic Static Load Rating: 68000 lbf
  • Maximum Speed Using Grease: 3000 rpm
  • Maximum Speed Using Oil: 3800 rpm
60 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore