22310LBKC3 SPHERICAL RLR BRG TAPER

22310LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.9685 in
  • (B)Outside Diameter: 4.3307 in
  • (C)Bearing Width: 1.5748 in
  • (D)Minimum Shoulder Diameter: 2.40 in
  • (E)Maximum Shoulder Diameter: 3.90 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 42500 lbf
  • Co Basic Static Load Rating: 48000 lbf
  • Maximum Speed Using Grease: 3600 rpm
  • Maximum Speed Using Oil: 4300 rpm
50 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore