22236LBKC3 SPHERICAL RLR BRG TAPER

22236LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 7.0866 in
  • (B)Outside Diameter: 12.5984 in
  • (C)Bearing Width: 3.3858 in
  • (D)Minimum Shoulder Diameter: 7.80 in
  • (E)Maximum Shoulder Diameter: 11.90 in
  • (R)Housing Fillet Radius: 0.12 in
  • C Basic Dynamic Load Rating: 255000 lbf
  • Co Basic Static Load Rating: 365000 lbf
  • Maximum Speed Using Grease: 1300 rpm
  • Maximum Speed Using Oil: 1500 rpm
180 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore