22228LBC3 SPHERICAL ROLLER BRG STRAIGHT
22228LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 5.5118 in
- (B)Outside Diameter: 9.8425 in
- (C)Bearing Width: 2.6772 in
- (D)Minimum Shoulder Diameter: 6.10 in
- (E)Maximum Shoulder Diameter: 9.30 in
- (R)Housing Fillet Radius: 0.10 in
- C Basic Dynamic Load Rating: 166000 lbf
- Co Basic Static Load Rating: 228000 lbf
- Maximum Speed Using Grease: 1700 rpm
- Maximum Speed Using Oil: 1950 rpm
140 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore