22224LBC3 SPHERICAL ROLLER BRG STRAIGHT
22224LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 4.7244 in
- (B)Outside Diameter: 8.4646 in
- (C)Bearing Width: 2.2835 in
- (D)Minimum Shoulder Diameter: 5.20 in
- (E)Maximum Shoulder Diameter: 8 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 120000 lbf
- Co Basic Static Load Rating: 163000 lbf
- Maximum Speed Using Grease: 1900 rpm
- Maximum Speed Using Oil: 2300 rpm
120 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore