22220LBC3 SPHERICAL ROLLER BRG STRAIGHT
22220LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 3.9370 in
- (B)Outside Diameter: 7.0866 in
- (C)Bearing Width: 1.8110 in
- (D)Minimum Shoulder Diameter: 4.40 in
- (E)Maximum Shoulder Diameter: 6.60 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 80000 lbf
- Co Basic Static Load Rating: 104000 lbf
- Maximum Speed Using Grease: 2200 rpm
- Maximum Speed Using Oil: 2800 rpm
100 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore