22219LBC3 SPHERICAL ROLLER BRG STRAIGHT

22219LBC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.7402 in
  • (B)Outside Diameter: 6.6929 in
  • (C)Bearing Width: 1.6929 in
  • (D)Minimum Shoulder Diameter: 4.20 in
  • (E)Maximum Shoulder Diameter: 6.20 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 71000 lbf
  • Co Basic Static Load Rating: 90000 lbf
  • Maximum Speed Using Grease: 2400 rpm
  • Maximum Speed Using Oil: 2900 rpm
95 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore