22218LBKC3 SPHERICAL RLR BRG TAPER
22218LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 3.5433 in
- (B)Outside Diameter: 6.2992 in
- (C)Bearing Width: 1.5748 in
- (D)Minimum Shoulder Diameter: 3.90 in
- (E)Maximum Shoulder Diameter: 5.90 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 64000 lbf
- Co Basic Static Load Rating: 8100 lbf
- Maximum Speed Using Grease: 2600 rpm
- Maximum Speed Using Oil: 3000 rpm
90 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore