22213LBKC3 SPHERICAL RLR BRG TAPER

22213LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.5591 in
  • (B)Outside Diameter: 4.7244 in
  • (C)Bearing Width: 1.2205 in
  • (D)Minimum Shoulder Diameter: 2.90 in
  • (E)Maximum Shoulder Diameter: 4.40 in
  • (R)Housing Fillet Radius: 0.06 in
  • C Basic Dynamic Load Rating: 38000 lbf
  • Co Basic Static Load Rating: 46500 lbf
  • Maximum Speed Using Grease: 3800 rpm
  • Maximum Speed Using Oil: 4300 rpm
65 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore