22211LBKC3 SPHERICAL RLR BRG TAPER

22211LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.1654 in
  • (B)Outside Diameter: 3.9370 in
  • (C)Bearing Width: 0.9843 in
  • (D)Minimum Shoulder Diameter: 2.60 in
  • (E)Maximum Shoulder Diameter: 3.60 in
  • (R)Housing Fillet Radius: 0.06 in
  • C Basic Dynamic Load Rating: 27000 lbf
  • Co Basic Static Load Rating: 32500 lbf
  • Maximum Speed Using Grease: 4500 rpm
  • Maximum Speed Using Oil: 5000 rpm
55 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore