22209LBKC3 SPHERICAL RLR BRG TAPER

22209LBKC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.7717 in
  • (B)Outside Diameter: 3.3465 in
  • (C)Bearing Width: 0.9055 in
  • (D)Minimum Shoulder Diameter: 2.10 in
  • (E)Maximum Shoulder Diameter: 3 in
  • (R)Housing Fillet Radius: 0.04 in
  • C Basic Dynamic Load Rating: 20800 lbf
  • Co Basic Static Load Rating: 23600 lbf
  • Maximum Speed Using Grease: 5300 rpm
  • Maximum Speed Using Oil: 6200 rpm
45 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore