2204U78 2 1/4 INSERT ROLLER BRG

2204U78 MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 2.2500 in
  • (B)Outside Diameter: 3.9375 in
  • (C)Bearing Width: 1.66 in
  • (E)Maximum Shoulder Diameter: 3.50 in
  • (H)Length Through Bore: 3.32 in
  • (M)Locking Collar Outside Diameter: 3.25 in
  • (N)Inner Ring Hub Diameter: 2.62 in
  • (R)Maximum Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.75 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.25 in
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • C Dynamic Load Rating: 36,370 lbf
  • Co Static Load Rating: 44,400 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 460
  • Shaft Diameter: 2 1/4 in
  • Shaft Locking Collar Kit: SC7
  • Size Code: 7
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1790
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin : 0.0606
2 1/4" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar, Steel Retainers