2188 K3 P/C

2188K3*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 4.000 in
  • Distance Between side Sidebars: 1.31 in
  • Material: Carbon Steel
  • Overall Width: 3.250 in
  • Pin Diameter: 0.63 in
  • Roller Style: Non-Flange
  • Roller/Bushing/Barrel Diameter: 1.75 in
  • Sidebar Height [Nom]: 1.50 in
  • Sidebar Style: Straight
  • Sidebar Thickness: 0.310 in
  • Sprocket Unit: 188
  • Strength - Ultimate [Min]: 23,000 lb/ft
  • Strength - Ultimate [Avg]: 32,857 lb/ft
  • Weight: 7 Lb
  • Working Load Rating: 4,200 lb/ft
2188 K3 P/C Steel Chain 4" Pitch