21571 4 7/16 PILLOWBLK BABB SLEEVE
21571 MFG #: Link-Belt
Out of Stock
- (A)Base to Centerline Height: 4 1/8 in
- (B)Distance Between Bolt Holes: 13 1/2 in
- (C)Mounting Pad Length: 16 1/2 in
- (D)Length Through Bore: 9 in
- (E)Mounting Pad Width: 6 1/4 in
- (F)Mounting Bolt Size: 7/8 in
- (G)Bolt Hole Spacing (Width): 3 1/2 in
- (H)Mounting Pad Height: 1 3/4 in
- (L)Overall Housing Height: 8 7/8 in
- (M)Housing Diameter: 6 5/8 in
- (P)Required Distance for Cap Removal: 11 in
- (S)Mounting Bolt Hole Slot Length: 1 1/2 in
- (T)Pipe Tap Size: 1/2 in
- Maximum Temperature (°F (°C)): 130 (54)
- Shaft Diameter: 4 7/16 in
- Sleeve Material: Babbitt
4 7/16" Mounted Babbitt Sleeve Bearing, Cast Iron 4-Bolt Split Pillow Block, Angle Type Split Joint - 40° Off Horizontal