215112Z 7 PILLOWBLK BRZ SLEEVE

215112Z MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 6 1/2 in
  • (B)Distance Between Bolt Holes: 19 in
  • (C)Mounting Pad Length: 23 in
  • (D)Length Through Bore: 14 in
  • (E)Mounting Pad Width: 10 in
  • (F)Mounting Bolt Size: 1 1/4 in
  • (G)Bolt Hole Spacing (Width): 6 in
  • (H)Mounting Pad Height: 2 3/8 in
  • (L)Overall Housing Height: 13 11/16 in
  • (M)Housing Diameter: 9 3/4 in
  • (P)Required Distance for Cap Removal: 16 5/8 in
  • (S)Mounting Bolt Hole Slot Length: 2 in
  • (T)Pipe Tap Size: 1/2 in
  • Maximum Temperature (°F (°C)): 300 (150)
  • Replacement Bushing: 285BY335
  • Replacement Shims: 131Y36625 (qty 24)
  • Shaft Diameter: 7 in
  • Sleeve Material: Bronze
7" Mounted Bronze Sleeve Bearing, Cast Iron 4-Bolt Split Pillow Block, Angle Type Split Joint - 40° Off Horizontal