21495Z 5 15/16 PILLOWBLK BRZ SLEEVE

21495Z MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 5 1/2 in
  • (B)Distance Between Bolt Holes: 16 1/2 in
  • (C)Mounting Pad Length: 20 1/2 in
  • (D)Length Through Bore: 12 in
  • (E)Mounting Pad Width: 8 1/2 in
  • (F)Mounting Bolt Size: 1 1/8 in
  • (G)Bolt Hole Spacing (Width): 5 in
  • (H)Mounting Pad Height: 2 1/8 in
  • (L)Overall Housing Height: 10 1/4 in
  • (M)Housing Diameter: 8 1/2 in
  • (P)Required Distance for Cap Removal: 13 7/8 in
  • (S)Mounting Bolt Hole Slot Length: 1 7/8 in
  • (T)Pipe Tap Size: 1/2 in
  • Maximum Temperature (°F (°C)): 300 (150)
  • Replacement Bushing: 285BY331
  • Replacement Shims: 131Y36621 (qty 24)
  • Shaft Diameter: 5 15/16 in
  • Sleeve Material: Bronze
5 15/16" Mounted Bronze Sleeve Bearing, Cast Iron 4-Bolt Split Pillow Block, Horizontal Gibbed Joint